??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAW MKZ-471.19-S4
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BAW MKZ-471.19-S4
VERF
Availability
Available
BC
Order code
BAW003M
TC
Artikelbezeichnung
BAW MKZ-471.19-S4
PX
Product view
40926_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Abstandssensoren
BFORM
Style
PG36
W
Gewicht
0.310 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 47 x 70 mm, Style Housing = PG36, Installation = for flush mounting, Range = 0...20 mm, Analog output = Analog, voltage 0...10 V, Output characteristic = falling on approach, Limit frequency –3 dB = 20 Hz, Repeat accuracy per BWN = ±5 µm, Non-linearity max. = ±600 µm, Housing material = Brass, nickel-plated, Material sensing surface = PBT, Connection = Connector, M12x1-Male, 3-pin, Operating voltage Ub = 20...30 VDC, Ambient temperature = -10...70 °C, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.